Product Overview
Designed for exterior installation, the CS150U48V3 Outdoor CyberShield™ FTTx System allows service providers easy access to the power supply and batteries. Outdoor mounting eliminates the need to schedule a service appointment with a subscriber to enter a residence or business location. The CS150U48V3 supplies continuous 48 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices.
Features of the CS150U48V3 include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year limited warranty.
Product Features
- Outdoor Design
Provides durable, weather-proof casing to protect the model and features outdoor mounting for access to the power supply and batteries. - Cold Start Functionality
Restores emergency power to the load after the installation of new batteries. - Telemetry Interface
Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery. - Audible Alarms
Signal conditions that may affect operation: On Battery and Low Battery. - Reset Button
Momentary shut-off of DC output. - LED Status Indicators
Provide information about the control and operation of the model related to AC/DC mode, battery missing, and DC output. - User Replaceable Batteries
Can be changed by a technician when needed without replacing the entire model. - Accessories
Pole Mount Kit (PMK-150-8X), Battery Heater (BTH-150-8X). - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box
UPS System, User Manual, Power Cord, Accessory Pack
WARNING
This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.