Tier 2 Advanced Power Strip

HT705GR

$49.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression:1500 J
  • Volts:125 V
  • Circuit breaker:15 A
  • Plug type:NEMA 5-15P (45° off-set)
  • Outlet type:7 x NEMA 5-15R
  • Energy-saving outlets:5
  • Transformer outlets:2
  • EMI/RFI Filtration:Yes
  • Warranty:Limited lifetime
  • Connected Equipment Guarantee:$100,000
Overview

Product Overview

Save money and energy with the HT705GR, an intelligent surge protector from CyberPower. With seven surge-protected outlets (five energy-saving + two always-on) and an automatic infrared sensor, this power-savvy model protects home theater equipment and other electronics. Designed to meet the needs of energy-conscious consumers, this advanced power strip reduces the standby power of connected devices.

The HT705GR is controlled by an infrared smart sensor and five adjustable automatic energy-saving outlets that supply power to high-demand equipment such as TVs, cable and satellite receivers, audio receivers, soundbars and streaming media players. The smart infrared sensor reduces energy consumption by shutting down all home theater devices when a remote has not been used for a selected period of time (1 or 2 hours). This device utilizes both physical IR filtering strategies and RMS power sensing with Smart Dynamic Thresholding Capabilities to maximize compatibility and savings.

This advanced surge protector features a power switch with integrated 15-amp circuit breaker, easy-reach smart sensor cable, LED indicators and EMI/RFI noise filters. It is backed by a Limited Lifetime Warranty and a $100,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate the model’s status: Protected, Grounded and Energy Saving.
  • Energy-Saving Outlets
    Automatically shut off power to attached devices, saving energy, when the master outlet is triggered.
  • Smart Sensor with Adjustable Timer
    Monitors energy-saving outlets and safely shuts down connected devices if no infrared sensor (or remote control) activity is detected during a preset duration (1 or 2 hours).
  • Transformer-Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

7 Outlet Advanced Surge Protector with IR Sensor

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Smart Sensor Energy Saving Yes, IR Remote Controlled
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Always-on 2
Outlets – Energy Saving 5
Outlets – Total 7
Outlets – Widely Spaced 2
Standby Power Consumption 1 W
USB Charge Port No
Smart Sensor
Shutdown Timer Yes
Smart Sensor Timer 1 or 2 Hours
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 500V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1500 J
Management & Communications
LED Indicators Protected (green)
Energy Savings (green)
Grounded (green)
Physical
Color Black
Form Factors Supported Horizontal Mount in Variety of Other Applications
Keyhole Mounting Slots Yes
Material of Construction Plastic
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.2 x 3.71 x 37.01 (cm)
Physical Dimensions – (WxHxD) (in) 2.44 x 1.46 x 14.57 (in)
Physical Dimensions – (WxHxD) (mm) 62 x 37 x 370 (mm)
Physical Weight (kg) 0.51
Physical Weight (lb) 1.12
Dimensions – Shipping
Shipping – Weight (kg) 0.73
Shipping – Weight (lb) 1.60
Shipping Dimensions – (WxHxD) (cm) 4.45 x 40.97 x 15.57 (cm)
Shipping Dimensions – (WxHxD) (in) 1.75 x 16.13 x 6.13 (in)
Shipping Dimensions – (WxHxD) (mm) 44.45 x 409.7 x 155.7 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads
249 KB

HT705GR

404 KB
404 KB
97 KB
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
 Model AmpsJoulesAPS TypeCord LengthOutletsData Protection MSRP
 P705G 15A2100 JTier 15 ft (1.5 m)7 - NEMA 5-15RNone $29.95
 HT705GR 15A1500 JTier 25 ft (1.5 m)7 - NEMA 5-15RNone $49.95
 CSP706TG 15 A2250 JTier 16 ft (2 m)7 x NEMA 5-15RRJ11 Phone $28.95