Product Overview
Power your devices and electronics on the go with CyberPower’s TRB1L1 universal travel adapter/converter combo. It operates in two modes: adapter only or adapter/converter combination. The 5-in-1 adapter TRB1L1 includes five adapters for the most common plug types used worldwide making it a suitable choice for electrical outlets in more than 150 countries. The adapter works with devices using 100-240 volt standards, and the converter can safely convert voltages from 200-240V to 100-120V. This travel adapter/converter combo is also backed by a one-year limited warranty.
Product Features
- Adapter/Converter Combo
Supports both adapter only and adapter/converter operating modes. Adapter/converter mode converts input voltages of 220-240V to 100-120V output. - 5-in-1 Adaptability
Works in more than 150 countries and is compatible with all type A, I, C, F, & G outlets. - Plug Type Adapters
Ensures the correct plug type is selected for the appropriate region. - Compact Design
Fits neatly in briefcases, backpacks, or luggage for easy portability and convenient use. Includes bag for carrying unit and adapters. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
WARNING
This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.