Product Overview
The CyberPower USB Glow Charger TR14A42U packs style and power into one compact design, bringing multiple colored light options to your mobile device charger collection. The USB Glow Charger features 4 USB-A charging ports with 4.2A of shared charging output compatible with most mobile devices. Perfect for desks, tables, counters, shelves or bed side tables, the TR14A42U meets the mobile device power needs of today’s family.
The glow feature can switch on and off and change color to any fit décor. The USB Glow Charger can be set to continuously cycle through a rainbow of colors, or it can be set to only illuminate a single color of the user’s choice.
One-year limited warranty included with CyberPower’s high standards of design and quality.
Product Features
- Multi-color LED Glow Light
Switch on the light color you choose to set the mood or match the look of any room. - Compact Design
Small enough for placement on any desk, table or shelf. The charger also fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use when on the go. - 4 USB-A Charging Ports
Simultaneously charge up to four USB devices such as tablets, smartphones, and other mobile devices. - 5 foot detachable Power Cord
Allows for convenient placement within reach of not so nearby outlets. - One Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions for one year past the purchase date. See user manual or CyberPowerSystems.com for details.
Typical Applications
What's In The Box
4 USB Charger 4.2A w/ Glow Feature, 5 ft Cord
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.