Product Overview
The CyberPower BP240VL3U01 rack/tower convertible Extended Battery Module (EBM) extends UPS runtimes during power outages. Designed for select Smart App Online UPS systems, this EBM takes 3U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. It also has a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply from 0-90% in four hours. Up to ten EBMs can be connected in a daisy-chain to the UPS. The BP240VL3U01 typically has a UPS charging time of four hours regardless of whether one or ten EBMs are installed when Fast Charge is connected. With a three-year warranty, you can trust CyberPower’s commitment to the quality of the BP240VL3U01.
Product Features
Extended Battery Module
Extends runtime and restores full backup power quickly with Fast Charge Technology.
Hot-Swappable Batteries
Can be replaced without powering down vital equipment.
Fast Charge Technology
Uses a built-in battery charger in each EBM for quick charging, regardless of the number of EBMs attached to a UPS.
Smart Battery Management
Uses the UPS three-cycle charging mode that improves battery life and reduces generated heat.
Plug-and-Play DC Connectors
Allows for daisy-chaining additional EBMs to a UPS system.
Resettable AC Fast Charge Circuit Breaker
Resets the EBM swiftly in case of an overload.
Rack/Tower Configuration
Allows for horizontal rackmount or vertical tower installation.
Three-Year Warranty
CyberPower will replace a defective EBM (including batteries) within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box
Quick Start Guide, Registration Card, Extended Battery Module, IEC320-C14 to IEC320-C13 Power Cord, Left and Right rackmount rails, Left and Right Hanging Brackets, (2) 3U rackmount ears (tower stands), Tower Installation Tie Plate, (8) M5 x 7L black flat head screws, (12) M5 x 12L black pan head screws, (6) M5 x 6L silver pan head screws, (8) Plastic Washers, (14) screw hole dust covers, (12) Rubber Pads
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.