Product Overview
The Connect and Protect + USB Combo Pack offers the team of GC106U, a 1 AC Outlet + USB Combo, and P806U, Power + Protection in One. This combo pack provides versatile power and protection where you need it. Perfect for home or office environment, quickly charge multiple devices using AC power and USB charging.
The GC106U is a versatile power source that provides one AC grounded outlet for standard-sized plugs, and two USB charging ports with 2.4 shared Amps to charge USB devices fast. The GC106U also has a 6-foot braided power cord with a low-profile plug which places charging power where you need it, and it will fit tightly behind furniture.
The P806U is a surge suppressor that protects your data and electronic devices from damage caused by power spikes and surges. It has six standard-spaced grounded outlets and two wide-spaced outlets for standard-sized and wide-sized plugs. With 2 USB charging ports, it provides 2.4 shared amps to charge USB devices quickly. The P806U has safe-fail protection which cuts the power to connected equipment when the unit can no longer provide surge protection. Safe-fail protects your connected devices by alerting you that they are no longer surge protected. With a 6-foot power cord with low-profile plug, it puts charging power where you need it and will fit in tight spaces.
Product Features
- Safe-Fail Protection
Power is cut to connected equipment when the unit can no longer provide surge protection. - Wide-Spaced AC Outlets
Accommodates wide-spaced plugs without compromising the access of other outlets. - USB Ports
Quickly charge mobile devices. - Right-Angle Plug
Flat, wall-hugging angled plug for tight outlet locations. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. (Only on the P806U) - 1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details. (Only on the P806U)
Typical Applications
What's In The Box
(2) Surge Protector Power Strips w/USB, (1) 1-Outlet USB Power Cord, User Manual
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.