Product Overview
The Essential Surge Protector B100WRC1 offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The B100WRC1 provides 1500 joules of protection, a surge-protected outlet (widely spaced for transformer plugs), and a wall tap plug.
Features of the B100WRC1 include metal oxide varistor (MOV) technology, an EMI/RFI noise filter, a LED status indicator, and impact-resistant casing. This compact surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - Transformer-Spaced Outlet
Accommodates transformer-based plugs without compromising the utility of other outlets. - Wall Tap Plug
Enables the model to be plugged directly into a wall outlet without a power cord. - LED Indicator
Lights to indicate the model’s status: Protected. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
1 Outlet Surge Protector
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.