TAA Extended Battery Modules

BP240V30ART3UTAA

DISCONTINUED
  • Output: 240V/30A
  • Recharge time: 4 hours
  • Battery type & quantity: 12V/7.2AH (20)
  • Weight: 167.2 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP240V30ART3UTAA rack/tower convertible Extended Battery Module (EBM), which extends battery runtimes during power outages, is designed for Smart App Online UPS systems OL6000RT3U, OL6000RT3UTF, OL6000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3U, OL8000RT3UTF, OL8000RT3UPDU, OL8000RT3UPDUTF, OL8KRT3UHW, and OL10000RT3U, OL10000RT3UTF, OL10000RT3UPDU, OL10000RT3UPDUTF, and OL10KRT3UHW. This EBM takes 3U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. It also has a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply to full capacity.

Up to ten EBMs can be added to the UPS, and the module's DC plug-and-play power connectors allow for daisy-chaining EBMs to a UPS system. The BP240V30ART3UTAA typically has a UPS charging time of four hours regardless of whether one or ten EBMS are installed. It comes with a three-year warranty.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Fast Charge Technology
    Uses a built-in battery charger in each EBM for quick charging, regardless of the number of EBMs attached to a UPS.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • User-Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Extended Battery Module, User Manual, Warranty Registration Card, Rackmount left rail, Rackmount right rail, Power cord, (2) Rackmount ears (Stands) 1 set, Tie plate (1 set), (8) M5 x 8L Flat Head Screws, (12) M5 x 12L Pan head screws, (8) Plastic Washers, (10) Screw hole dust covers

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 30 A
DC Voltage 240 VDC
Battery
Battery Quantity 20
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Expansion Ready (Daisy-Chain) Yes
Hot Swappable Yes
Replacement Battery Cartridge (2) RB1270X10
RB1270X10
Replacement Battery Cartridge Quantity 2
Typical Recharge Time 4 Hours
User Replaceable Battery Yes
Output
USB Charge Port No
Physical
Battery Module Enclosure Construction Steel
Battery Module Shipping Dimensions – WxHxD (in) 23.62 x 14.76 x 35.43 in
Color Black
Mounting Hardware Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 66.04 x 13.34 x 43.18 (cm)
Physical Dimensions – (WxHxD) (in) 26 x 5.25 x 17 (in)
Physical Dimensions – (WxHxD) (mm) 660 x 133 x 432 (mm)
Physical Weight (kg) 75.84
Physical Weight (lb) 167.2
Dimensions – Shipping
Shipping – Weight (kg) 15.99
Shipping – Weight (lb) 35.25
Shipping Dimensions – (WxHxD) (cm) 59.06 x 36.2 x 89.54 (cm)
Shipping Dimensions – (WxHxD) (in) 23.25 x 14.25 x 35.25 (in)
Shipping Dimensions – (WxHxD) (mm) 590.55 x 361.95 x 895.35 (mm)
Dimensions – Battery Module
Battery Module Dimensions – WxHxD (in) 17 x 5.25 x 26 in
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
Extended Warranty Option WEXT5YR-BP5
Product Warranty 3 Year Limited Warranty
Downloads

BP240V30ART3UTAA

1.43 MB

BP240V30ART3UTAA

769 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $319.95
 RMCARD205TAA $423.79
 OL6000RT3UTAA $4,710.00
 PR2000RTXL2UTAA $1,849.95
 EC750GTAA $161.50
 BP48VP2U02TAA $1,049.00
 RMCARD305TAA $259.00
 CP1500AVRLCDTAA $249.95
 PR1500RTXL2UTAA $1,279.95
Runtime