Product Overview
The CyberPower Smart App Online OL6KRT2UTFTAA rack/tower step-down isolation transformer converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output. A 6-foot cord, with a 30A NEMA L6-30P plug, connects the OL6KRTUTF to input power. Over temperature protection safeguards your OL6KRT2UTFTAA from damage if the internal heat exceeds safe operating parameters.
The OL6KRT2UTFTAA has a capacity of 5,000VA / 5,000Watts at 120V. It features twelve NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plugs. A three-year warranty backs the OL6KRT2UTFTAA.
Product Features
-
Step-Down Transformer
Provides IT managers the ability to support both 120V and 200-240V output requirements with a single UPS solution. -
12 NEMA 5-20R Outlets
Allow users to connect multiple 120V devices running at 15A and/or 20A. CyberPower PDUs can be used if additional outlets are needed. -
NEMA L6-30P Plug
A 6-ft. cord with a NEMA L6-30P plug converts 208V 30A input from a UPS, utility power, or a generator to 120V low voltage output. -
Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation. -
Frequency Supported
The OL6KRT2UTFTAA has the flexibility to support both 50Hz and 60Hz output. -
Over Temperature Protection
Protects the OL6KRT2UTFTAA from damage if the internal heat exceeds safe operating parameters. -
Resettable Input and Output Circuit Breakers
Convenient, resettable switches that provide protection from an input or output overload and faults. -
Three-Year Warranty
CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
Typical Applications
Compatible Products
WARNING
This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.