Product Overview
The RB1270X2B UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB1270X2B contains two 12V/7AH replacement batteries, certified to meet or exceed original manufacturer specifications. These leak-proof, sealed lead-acid batteries never require replacement fluid. The pre-assembled cartridge installs easily into your CyberPower UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RB1270X2B comes with instructions, recycling information, and an eighteen-month warranty.
UPS Compatibility
PR750LCD
PR750LCDTAA
Product Features
- Sealed Lead-Acid Batteries
Supply high surge currents, provide robust power-to-weight ratios, and are cost-effective. - Maintenance-Free Battery Fluid
Never requires replacement. - Leak-Proof Casing
Protects the sealed lead-acid batteries and prolongs battery life. - User-Installable Cartridge
Allows for quick and convenient installation; each cartridge is pre-assembled. - Reusable Packaging
Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging. - OEM Certified
CyberPower batteries meet or exceed original manufacturer specifications. - Eighteen-Month Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
What's In The Box
Battery, Installation Guide
WARNING
This product can expose you to chemicals including Lead and lead compounds and Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.