Product Overview
The RB1290X2 UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB1290X2 contains two 12V/9AH batteries, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The pre-assembled cartridge installs easily into your CyberPower UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RB1290X2 comes with instructions, recycling information, and an eighteen-month warranty.
UPS Compatibility
BRG1350AVRLCD
BRG1500AVRLCD
LX1500GU
CP1350AVRLCD
CP1500AVRLCD
CST150XLU
Product Features
- Sealed Lead-Acid Battery
Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective. - Maintenance-Free Battery Fluid
Never requires replacement. - Leak-Proof Casing
Protects the sealed lead-acid battery and prolongs battery life. - Reusable Packaging
Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging. - OEM Certified
CyberPower batteries meet or exceed original manufacturer specifications. - Eighteen-Month Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
What's In The Box
Battery, Installation Guide
WARNING
This product can expose you to chemicals including Lead and lead compounds and Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.