Product Overview
The CyberPower Charge & Glow USB & AC Power Station PS406UC satisfies your need for power, style, and versatility – all in one unit. It keeps a variety of lighted color options and power solutions within reach. The Charge & Glow features 4 AC power outlets, 4 USB-A charging ports, and 1 high-wattage USB-C charging port for large and small devices. Perfect for desk tops or table tops, any high-traffic area of the family home, the PS406UC meets the diverse power needs of today’s family. The multi-color modern glow top of the unit can switch on and off and change color to fit décor.
Four outlets provide ample room for transformer-sized plugs. Two outlets on each side keep cords organized while providing 400 Joules of surge protection. The stylish, braided cord stores easily when not in use. The low-profile, right-angle plug fits in tight places.
One-year limited warranty included with CyberPower’s high standards of design.
Product Features
- Multi-color LED Glow Light
Switch on the light color you choose to set the mood or match the look of any room. - Versatile
Easy to mount or place it on a desk/tabletop. The side-facing outlets help manage power cords. - USB-C Charging Port
The USB-C port has more power for ultra-fast charging of small devices and charge larger devices like laptops. Plus it’s symmetrical, so cords can be inserted either way. - 4 USB-A Charging Ports
Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Flexible Power Cord
Abrasion and kink-resistant braided power cord fits any style and any space. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details. - ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.
Typical Applications
What's In The Box
USB and AC Power Station
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.