MORE POWER. LESS SPACE.

Now Available in 5kVA - 10kVA Capacity

The CyberPower Smart App UPS Online high-density design offers more power in less space allowing more room to grow. It features double-conversion topology for seamless power protection and a user-friendly, full color matrix LCD control panel that is simple to set up and easy to use.

Smart app sinewave product family

PRODUCT FEATURES

User-friendly LCD screen

Fully adjustable, color coded display

For monitoring, this UPS offers a new state of the art, full color matrix LCD control panel that is simple to set up and easy to use. The color-coded alerts provide clear status of the UPS and the screen orientation rotates automatically when placed into a tower configuration.

LCD screen tilting out from UPS
Screen Tilt

Set the screen at the most viewable angle.

Green LCD screen normal working range
Green Light

UPS is operating in Line Mode (online).

Yellow LCD screen load over
Yellow

The UPS is using battery power to work and protect the equipment.

Red LCD warning screen
Red Warnings

Your equipment requires more power.

LCD function select screen
Function Select

Options include: UPS Status, Controls, Setup, Event Logs, About.

LCD screen auto rotate feature
Auto Rotate

The LCD auto-rotates without manually changing the screen orientation.

Double Conversion

Near perfect double-conversion power safeguards mission-critical servers, applications, and network equipment.

Generic UPS system left side view

Toolless Front Panel

Enables easier battery replacement. The faceplate features side latches for simple removal to access the battery cover door having only one screw.

Generic surge protector left side view

Battery Equalization

Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.

Generic power strip left side view

PRODUCTS

Find the module that's right for you

Support call center agent

Questions?
Talk to a specialist

1.877.297.6937