Product Overview
The CyberPower CST625G uninterruptible power supply (UPS) with standby topology safeguards a home office PC and other electronics (monitors, printers, scanners, speakers, fax machines, CD/DVD players and iPods) from surges, spikes, sags, brownouts and other power abnormalities. Its composite integrated circuitry offers advanced lightning protection. This UPS system utilizes GreenPower UPS&trde; high-efficiency design to save on energy costs by reducing energy consumption and heat buildup.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
Prevents power surges that travel through telephone/network and coaxial lines from causing damage to electronics. - Standby Topology
Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment. - Simulated Sine Wave Output
Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output. - LED Status Lights
Indicate Power-On and wiring faults. - GreenPower UPS™ High-Efficiency
Reduces power consumption, utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use. - Ultra Quiet Design
Minimizes noise during operation for a quieter work environment. - PowerPanel® Personal Edition Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
WARNING
This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.