Indoor FTTx Series

CSN75A12V3

$274.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Input voltage range: 90-132Vac
  • On battery output voltage: 12Vdc
  • Rated power: 75W
  • Battery: 12V/20Ah
  • Input power cord: IEC320 C5 3-Prong Cord
  • Warranty: 3 year
Overview

Product Overview

The CSN75A12V3 Indoor CyberPower CyberShield FTTx System provides wireless local loop (WLL) and fiber to the premise (FTTx) suppliers with a dependable, cost effective, local battery backup and power supply for customer premise(s). This FTTx DC power supply provides the Multiple Service Operator with a local powering solution that has lower installation, operational and service costs than competing power technologies.

The unit supplies surge protection and continuous 12Vdc during power surges and outages, keeping local power network interface units up and running.

Product Features
  • Indoor Design
    Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets.
  • Cold Start Functionality
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery and Low Battery.
  • Alarm Silence Button
    Selectable Enabled / Disabled.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC, output, and battery.
  • Extendable Runtime
    Prolong runtime with optional Extended Battery Pack CS20A-EBP.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
What's In The Box

UPS System , User Manual , Power Cord , Accessory pack

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 20 Ah
Battery Type Sealed Lead-Acid Battery
Typical Recharge Time < 24 Hours
User Replaceable Battery Yes
Input
Cord Length 8 ft (2.4 m)
Input Frequency Range 50 Hz – 60 Hz
Input Power Cord IEC320 C5 3-Prong Cord
Input Voltage Range 90 VAC – 132 VAC
Output
Efficiency > 80%
On Battery Voltage 12 VDC
Rated Power Output 75 W
USB Charge Port No
Surge Protection & Filtering
Lightning / Surge Protection Yes
Management & Communications
Audible Alarms UPS Fault
Low Battery
Replace Battery
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators AC
Output Load
Battery Mode
Power
Auto-Charge Yes
Continuous Power Capability 75 W
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.99 x 30.0 x 10.11 (cm)
Physical Dimensions – (WxHxD) (in) 11.02 x 11.81 x 3.98 (in)
Physical Dimensions – (WxHxD) (mm) 280 x 300 x 101 (mm)
Physical Weight (kg) 8.2
Physical Weight (lb) 18.08
Dimensions – Shipping
Shipping – Weight (kg) 7.71
Shipping – Weight (lb) 17.0
Shipping Dimensions – (WxHxD) (cm) 43.18 x 22.86 x 43.18 (cm)
Shipping Dimensions – (WxHxD) (in) 17.0 x 9.0 x 17.0 (in)
Shipping Dimensions – (WxHxD) (mm) 431.8 x 228.6 x 431.8 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 104 °F (-15 – 40 °C)
Certifications
Safety UL62368-1
FCC Part 15 Class B
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CSN75A12V3

252 KB

CSN75A12V3

960 KB
Support
What does the Indoor FTTx Series provide?

The CyberShield Indoor design provides durable casing to protect an FTTx/Telecom unit.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery
 CBN50U48A-1 48 Vdc50 WN/A12V/20Ah
 CSN75A12V3 75 W
 CSN30U12V-20 12 Vdc30 WCS20A-EBP12V/20Ah
 CSPS12V36W 12 Vdc36 WN/AN/A
 CS20A-EBP 12 VdcN/AN/A12V/20Ah
 CSN27U12V 12 Vdc27 WCS20A-EBP12V/7.2Ah
 DTC36U12V3-G 36 W12 V / 7.2 Ah
 DTC50U12V 12 Vdc50 WCS20A-EBP12V/9Ah