Cable Assemblies

CBL7PIN350BUL-004-BLK

$27.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 9-pin mini DIN
  • Terminal B: 7-pin Connector (3.5mm pitch)
  • Length: 4 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL7PIN350BUL-004-BLK cables are 9-pin DIN to 7-pin terminated. These cables are designed to connect a battery backup unit to a desktop ONT. The CBL7PIN350BUL-004-BLK is available in 4 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 9-Pin Male Mini DIN
Connector B 7-Pin Connector (3.5 mm pitch)
Jacket PVC
Length 4 ft
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 5
Signal Wires Gauge 24 AWG
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 2.54 x 14.61 x 14.61 (cm)
Shipping Dimensions – (WxHxD) (in) 1.0 x 5.75 x 5.75 (in)
Shipping Dimensions – (WxHxD) (mm) 25.4 x 146.05 x 146.05 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL7PIN350BUL-004-BLK

1.0M
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
 Model Connector AConnector BColorPower WiresSignal Wires