Product Overview
The CBL7PIN350BUL-010-BLK cables are 9-pin DIN to 7-pin terminated. These cables are designed to connect a battery backup unit to a desktop ONT. The CBL7PIN350BUL-010-BLK is available in 10 ft lengths and comes in black.
Product Features
- Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box
Cable
WARNING
This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.