Product Overview
The CyberPower Premium Surge Protector PBJ5UC is ideal for the home, office, or home theater because it is designed to provide maximum protection and convenience to a number of devices where wall receptacles are out of reach. The Premium Surge Protector prevents damaging spikes in energy caused by storms and electrical power from reaching your electronic equipment. The PBJ5UC provides 3480 joules of protection, 12 outlets (6 widely spaced for transformer plugs), 4 USB charging ports, and a right-angle, 5-foot braided power cord.
Features of the PBJ5UC include safe-fail notification and fireproof technology. This surge suppressor comes with a 1 Year Limited warranty and a connected equipment guarantee.
Product Features
- Fireproof Technology
Protects against electrical fires to keep your home and family safe - Safe-Fail Protection
Cuts power to connected equipment when the PBJ5UC can no longer provide surge protection - LED Indicator
Alerts you when surge protection is active - Transformer-Spaced Outlets
Accommodates transformer-based plugs without compromising the access of other outlets - Right-Angle Plug with 45° Off-Set
Enables convenient installation, even in tight environments - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge - 1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
WARNING