Cable Assemblies

CBL7PINBUL-0018-CM

$17.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 9-pin female mini DIN
  • Terminal B: 7-pin Connector (5mm pitch)
  • Length: 1.5 ft
  • Color: Cool Gray
  • Warranty: 3 year
Overview

Product Overview

The CBL7PINBUL-0018 cable is 9-pin female DIN to 7-pin terminated. This cable is designed to connect a battery backup unit to a 7-pin adapter. The CBL7PINBUL-0018 is available in 1.5 ft. in length and comes in cool gray.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 9-Pin Female Mini DIN
Connector B 7-Pin Connector (5.0 mm pitch)
Jacket CMX/CMR
Length 1.5 ft
Outdoor Rated Yes
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 5
Signal Wires Gauge 24 AWG
Physical
Color Cool Gray
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 2.54 x 14.61 x 14.68 (cm)
Shipping Dimensions – (WxHxD) (in) 1.0 x 5.75 x 5.78 (in)
Shipping Dimensions – (WxHxD) (mm) 25.4 x 146.05 x 146.81 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL7PINBUL-0018-CM

1.0M
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
 Model Connector AConnector BColorPower WiresSignal Wires