Product Overview
The CBL7PIN350MLX-010-BLK cables are 7-pin terminal block to 8-pin Molex terminated. These cables are designed to connect a battery backup unit to an ONT with Molex. The CBL7PIN350MLX-010-BLK is available in 10 ft lengths and come in black.
Product Features
- Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box
Cable
WARNING
This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.