Cable Assemblies

CBLMLX-020-BLK

$49.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 8-pin Molex
  • Terminal B: 7-wire Unterminated
  • Length: 20 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBLMLX-020-BLK cable is 8-pin Molex to 7-wire unterminated. This cable is designed to connect an ONT to a battery backup unit. The CBLMLX-020-BLK is available in 20 ft length and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 8-Pin Molex (2×4 pin)
Connector B 7-Wire Unterminated
Definition 20 AWG: Red, Black
22 AWG: Green, Gray, Brown, Blue, Orange
Jacket PVC
Length 20 ft
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 20 AWG
Signal Wires Count 5
Signal Wires Gauge 20 AWG
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 6.05 x 17.58 x 17.53 (cm)
Shipping Dimensions – (WxHxD) (in) 2.38 x 6.92 x 6.9 (in)
Shipping Dimensions – (WxHxD) (mm) 60.45 x 175.77 x 175.26 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
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
 Model Connector AConnector BColorPower WiresSignal Wires MSRP