Product Overview
A mini-tower UPS with standby technology, the CyberPower RT650 provides battery backup (using simulated sine wave output) and surge protection for home office and entertainment needs, including computers, gaming consoles, point-of-sale equipment, and broadband routers. The size of the RT650 allows it to easily fit under desks or other tight spaces, while providing long lasting backup power to connected equipment.
The RT650 has a capacity of 650VA / 400W and six (6) NEMA 5-15R outlets. The 12V/7Ah internal battery is user-replaceable and offers up to 10 minutes of runtime at 200W. This UPS also includes EMI/RFI filtering that shields against line noise, an HID-compliant USB port for connecting the UPS to a computer running PowerPanel® Personal and an MD-8 connection that can be used for dry-contact relays. Software is downloadable at the CyberPower website for free. The RT650 comes with a five-year warranty and a $175,000 Connected Equipment Guarantee.
Product Features
- GreenPower UPS™ High-Efficiency
Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
- EMI/RFI Filters
Shielding against electromagnetic interference and radio frequency signals prevents line noise (“humming”) over telephone lines or audio systems.
- USB Connectivity
HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
- LED Indicators
LED status lights indicate Power-On and wiring faults.
- Audible Alarms
Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.
- Resettable Circuit Breaker
The user may use this convenient model reset switch in case of an overload.
- PowerPanel® Personal Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
- Five-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within five years of the purchase date. See warranty for details.
- Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
What's In The Box
UPS System, User Manual, USB A+B Type Cable, Warranty Registration Card
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.