Product Overview
The Cyberpower Surge Protector MP60BK combo pack comes with two three-outlet surge protector strips, and one two-outlet wall tap surge protector. Each surge protector in this combo pack provides protection to prevent damaging power spikes and surges from reaching your small electronics. These surge protectors include USB ports to quickly charge USB-powered devices, including tablets.
Additional features of the MP60BK combo pack include metal oxide varistor (MOV) technology, a Power ON LED indicator (wall tap only), a braided power cord (strips only), and impact-resistant casing. All three surge protectors come with a 1 Year Limited Warranty and a $50,000 Connected Equipment Guarantee.
Product Features
Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.
USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, and other mobile accessories.
Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.
LED Indicator
Illuminates to show Power ON (Wall Tap ONLY).
Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.
Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.
1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.
Typical Applications
What's In The Box
(2) Surge Protector Power Strips, (1) Surge Protector Wall Tap, User Manual
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.