Product Overview
Perfect for powering small appliances and household electronics, the general-purpose GS60304 Power Strip from CyberPower provides six grounded, standard spaced outlets and a three-foot power cord. With this power strip, multiple electrical devices can share a single AC wall socket. A 15-Amp circuit breaker prevents overloading.
Features include a lighted on/off switch, an integrated 15-Amp circuit breaker, and damage-resistant housing. The GS60304 Power Strip comes with a Limited Lifetime warranty.
Product Features
- Power Cord
Connects to power sources, allowing the model to be placed where it’s needed. - Keyhole Slots
Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
6 Outlet Power Strip
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.