Product Overview
The CyberPower MP18HO007 Two Outlet Wall Tap Two Pack is ideal for charging your USB compatible devices in both the Home and Office. Each unit has 2 AC outlets, (2) 2.1A USB charging ports, and wall tap plug. The MP18HO007 is perfect for environments where USB charging is needed, but use of both outlets is a premium. The two (2) 2.1A USB charging ports can charge USB enabled mobile devices.
A Limited Lifetime Warranty ensures that these wall taps have passed our highest quality standards in design, assembly, material or workmanship.
Product Features
- USB Charge Ports
Charge and power USB enabled mobile devices. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
What's In The Box
(2) Wall Taps w/ USB, User Manual
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.