Product Overview
The CyberPower Wall Tap Surge Protector P6WSUC prevents spikes in energy caused by storms and electrical power surges from reaching your home electronics. The P6WSUC provides 1500 joules of protection and 6 AC outlets with a single wall tap plug. The USB-C and USB-A ports charge USB powered devices.
Features of the P6WSUC include rotatable outlets, automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, and a surge protection LED indicator. This surge suppressor comes with a 1 Year Limited Lifetime Warranty and a $100,000 Connected Equipment Guarantee.
Product Features
Surge Protection
Diverts excess voltage away from sensitive electronic equipment during a power surge or spike to prevent damage.
Automatic Shutdown
Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s rated surge suppression.
EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any power surges or spikes through the ground circuit, to safeguard connected electronics.
LED Indicator
Illuminates to show surge protection is operating properly.
Damage-Resistant Housing
Ensures maximum durability and prolongs the life of the model.
Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if damaged by a power surge.
1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
Surge Protector Wall Tap, User Manual
WARNING
This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.