Product Overview
Stay informed about your power with the CyberPower PDU33105 monitored 3-Phase PDU. Ideal for data centers and network closets, this unit provides power monitoring in real time over the network by using the CyberPower management console and the RJ45 Ethernet port for network connection or locally by using the LCD.
The PDU33105 supports a 208V 30A input and includes 44 outlets. Other features include an interactive digital display with selectable background color, high operating temperature range, built-in web interface, and power event notifications. The CyberPower PDU33105 is protected by a three-year limited warranty.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Remote and Local Monitoring
Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients. - Automatic Event Notifications
Provide immediate updates about power events via email, SMS text, or SNMP traps. - Digital Display
Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information. - Multi-color LCD Background
User selectable background color on digital display allows for easy classification of PDU based on application. The LCD turns red when there is an alert. - High Operating Temperature Range
Operates in data center hot aisle up to 140˚F (60˚C). - CyberPower Management Console
A hardware interface built into Monitored and Switched PDUs. Its functionality includes the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging. - Switch-Free Design
Safeguards against accidental power shut down. - Upgradeable Firmware
Downloadable improvements (firmware updates) to programs that run the PDU. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Network-Grade Plugs and Outlets
Highly-durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Typical Applications
Compatible Products
What's In The Box
PDU, (2) Mounting Brackets, (6) M4 x 5 Bracket Mounting Screws, Cord Retention Tray, (70) Cable Ties, (6) M3 x 6 Cord Retention Tray Mounting Screws, (6) M5 x 12 Rack Mounting Screws/Washers, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.