Product Overview
Product Features
CyberPower SM10KADFA dust filter kit.
What's In The Box
Air filter assembly
WARNING
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Air filter assembly includes filter, mounting bracket and fasteners.
CyberPower SM10KADFA dust filter kit.
Air filter assembly
Physical | |
---|---|
Color | Gray |
Material of Construction | Metal |
Mounting Hardware | Yes |
Recommended Service Interval | Every three months for normal environments; monthly for dusty environments. |
Dimensions | |
Physical Dimensions – (WxHxD) (cm) | 8.0 x 0.79 x 35.51 (cm) |
Physical Dimensions – (WxHxD) (in) | 3.15 x 0.31 x 13.98 (in) |
Physical Dimensions – (WxHxD) (mm) | 80 x 8 x 355 (mm) |
Physical Weight (kg) | 0.07 |
Physical Weight (lb) | 0.15 |
Dimensions – Shipping | |
Shipping – Weight (kg) | 0.14 |
Shipping – Weight (lb) | 0.30 |
Shipping Dimensions – (WxHxD) (cm) | 9.91 x 3.81 x 37.8 (cm) |
Shipping Dimensions – (WxHxD) (in) | 3.9 x 1.5 x 14.88 (in) |
Shipping Dimensions – (WxHxD) (mm) | 99.06 x 38.1 x 377.95 (mm) |
Warranty | |
Product Warranty | No Warranty |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
Model | Description | MSRP |
---|
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.