Power Inverters

M175XUC

$39.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • DC input: 11 – 15 VDC
  • AC output: 175 VAC (175 watts peaks, 150 watts continuous)
  • AC outlets: 2
  • DC Power Cord Length: 2.5 ft
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower M175XUC 175 Watt Power Inverter converts power from your vehicle's 12V DC power outlet into household AC power. The M175XUC can simultaneously power two devices through its two standard AC outlets, and charge up to two devices with its one, 2.4 amp USB-A port, and one 15 watt USB-C port. The M175XUC features a 2.5 ft power cord, a 15 amp, fuse for overcurrent protection, and automatic power shutdown that will prevent your automotive battery from excessive power drain. The CyberPower M175XUC's AC output is rated at 150 watts continuous power, and up to 175 watts of peak power for operation of small electronics that draw a low amount of power.

Safety features such as a 15-Amp fuse, surge protection, and automatic shutdown protect your connected devices from power surges and your automotive battery from power drain. The CyberPower M175XUC, which comes with a 2.5 ft power cord and a DC power plug, is ideal for powering mobile devices and office electronics while you're traveling. For peace of mind, this product is backed by a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, high temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations caused by vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents accidental power drain of your vehicle’s battery.
  • USB Charge Ports
    Rapidly charge and powers USB devices such as tablets (including iPads), smartphones, and other mobile accessories.
  • 2 AC Power Outlets
    Provide power for laptop computers, entertainment devices, and other consumer electronics.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
What's In The Box

175W AC/DC Power Inverter with 2OL USB-A and USB-C

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type 12VDC Auto Power Port
Output
DC Power Ports None
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 150 W
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A and Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
Watts – Peak 175 W
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.05 x 4.57 x 18.42 (cm)
Physical Dimensions – (WxHxD) (in) 2.38 x 1.8 x 7.25 (in)
Physical Dimensions – (WxHxD) (mm) 60 x 46 x 184 (mm)
Physical Weight (kg) 0.17
Physical Weight (lb) 0.38
Dimensions – Shipping
Shipping – Weight (kg) 0.27
Shipping – Weight (lb) 0.6
Shipping Dimensions – (WxHxD) (cm) 9.53 x 22.54 x 5.4 (cm)
Shipping Dimensions – (WxHxD) (in) 3.75 x 8.875 x 2.125 (in)
Shipping Dimensions – (WxHxD) (mm) 95.25 x 225.43 x 53.98 (mm)
Certifications
Environmental RoHS Compliant
Safety FCC; DOE VI
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

M175XUC

243 KB
477 KB
53 KB
Support
Why is my power inverter not working?

Problem:

No AC output power

Possible Causes:

1. Poor contact with the DC power outlet.

2. The vehicle’s electrical system requires ignition to be on.

3. The vehicle’s DC power outlet fuse is blown.

4. Over-heating of the power inverter.

5. The vehicle’s battery voltage is below 11 volts.

6. The vehicle’s battery input voltage is greater than 15 volts.

7. You overloaded your power inverter.

Suggested Solutions:

  1. Poor contact with the DC power outlet.
  • Ensure the power inverter is securely plugged into your vehicle’s DC power outlet. If not, replace the DC power outlet if necessary.
  1. The vehicle’s electrical system requires the ignition to be turned on.
  • Turn the vehicle’s ignition to the “Accessory” position.
  1. The vehicle’s DC power outlet fuse is blown.
  • Check the vehicle fuse panel and replace the damaged fuse.
  1. Over-heating of the power inverter.
  • Allow inverter to cool. Ensure that there is adequate ventilation around the unit and load does not exceed the unit’s Continuous Power rating (see specifications).
  1. The vehicle’s battery voltage is below 11 volts.
  • First, unplug the power inverter.
  • Second, start the vehicle to charge the battery.
  1. The vehicle’s battery input voltage is greater than 15 volts.
  • Check your vehicle’s manual for troubleshooting.
  1. You overloaded your power inverter.
  • Ensure the load does not exceed the unit’s Continuous Power rating (see specifications)

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PBURC1 100 W112.4 Amps None $39.95
 CPS160PPB2U 100 W222.4 Amps (Shared)None $49.95
 CPS175PSU $54.95
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.95
 CPS240PAU 200 W112.1 Amps None $28.95
 CPS480TG2UB 400 W322.4 Amps (Shared)None $69.99
 CPS175SURC1 175 W212.1 ANone $59.95
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W112.1 A1 $44.95