Product Overview
The CyberPower MP1087SS surge protector two-pack offers vital surge protection for common home and office electronics such as computers and peripherals, home theater equipment, and appliances. With 500 joules of surge protection, both units in the MP1087SS prevent power surges and power spikes caused by storms and electrical grid fluctuations from reaching and potentially harming your valuable electronic equipment. Each surge protector in the MP1087SS has 6 standard, grounded power outlets and a 3 foot braided power cord with a standard grounded plug.
Product Features
- Surge Protector Two-Pack
- 6 AC Outlets
Expand one grounded outlet into six grounded outlets. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the product. - Lifetime Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
2 Pack 6 Outlet Surge Protectors
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.