Product Overview
A mini-tower UPS with line interactive topology, the CyberPower LX1325GU3 provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking equipment, smart home devices, and home entertainment systems.
The LX1325GU3 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The LX1325GU3 features an advanced multifunction control panel with a color LCD to quickly confirm status and alerts at-a-glance. Two USB charge ports (one Type-A and one Type-C) power portable devices such as mobile phones and tablets, even during a utility power failure.
The LX1325GU3 comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Automatic Voltage Regulation (AVR)
Increases the AC power and maintains a safe voltage level without switching to battery mode and conserves battery life. - USB Charge Ports
Rapidly charge and power USB devices whether the UPS is providing utility or battery backup power. - Multifunction LCD
Displays immediate, detailed information on the UPS battery and power conditions.The color display quickly alerts users to potential problems before they can affect critical equipment and cause downtime. - Data Line Protection
Prevents power surges that travel through coaxial and Ethernet lines from causing damage to electronics. - Widely Spaced Outlet(s)
Allows you to conveniently add transformer-sized plugs without blocking other outlets. - Line Interactive Topology
Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery. - Simulated Sine Wave Output
Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output. - ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - GreenPower UPS™ Bypass Design
A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup. - Ultra Quiet Design
Minimizes noise during operation for a quieter environment. - PowerPanel® Personal Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
What's In The Box
UPS System, User Manual, USB A+B type cable
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.