Product Overview
Deliver reliable unfiltered power to connected equipment with the CyberPower PDU13101 basic 3-Phase PDU. Designed for data centers and other electrically demanding applications, this unit features rugged, industrial-grade metal housing, network-grade outlets and operates in high temperatures up to 140˚F (60˚C).
The PDU13101 supports a 208V 20A input, includes 42 outlets, and provides a maximum output load of 5.7kW. The CyberPower PDU13101 is protected by a three-year limited warranty.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - High Operating Temperature Range
Operates in data center hot aisle up to 140˚F (60˚C). - Switch-Free Design
Safeguards against accidental power shut down. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Configurable Mounting Brackets
Includes all hardware required for 0U vertical rackmount installation. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Network-Grade Plugs and Outlets
Highly-durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Typical Applications
What's In The Box
PDU, (2) Mounting Brackets, (6) M4 x 5 Bracket Mounting Screws, Cord Retention Tray, (70) Cable Ties, (6) M3 x 6 Cord Retention Tray Mounting Screws, (6) M5 x 12 Rack Mounting Screws/Washers, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.