Product Overview
The CR6U61003 is designed for use in network closets, classrooms, and other locations. This wall mount rack houses network switches and patch panels up to 20.3" deep. It includes convenient top panel cable access openings, perforated front door and side panels for efficient airflow, adjustable rack angles, and square and threaded mounting holes. The CR6U61003 ships fully assembled for quick deployment and can be customized with compatible accessories. It is covered by a 5-year limited warranty.
Product Features
- Perforated Front Door and Side Panels
Provides ventilation for small servers and networking equipment. - Reversible Door
Front door has spring loaded hinges and can be easily moved to the opposite side. - Quick Release Side Panels
Lockable side panels can be removed easily for quick access to equipment and cabling. - Cable Access Openings
Slots in the bottom and top provide convenient cable routing to and from the enclosure. - Rack Mounting Compatibility
The CR6U61003 is compatible with all EIA-310 compliant 19″ equipment. - Adjustable Rack Angles
Vertical rack angles can be adjusted in 3/4″ increments for mounting depth requirements up to 20.3″. U rack units are numbered front and back for easy equipment installation. - Square and Threaded Mounting Holes
Vertical rack angles have both square and threaded mounting holes, and can be turned easily to change mounting type. - Designed for Stability
A high-precision frame design and heavy gauge mounting rails provide a load rating of 132 lbs. - Integrated Electrical Grounding
Grounding connections are located on the frame for facility ground.
Typical Applications
What's In The Box
Wall Mount Enclosure, Keys, Mounting Hardware, User Manual
WARNING
This product can expose you to chemicals including Vinyl Chloride, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.