Professional Surge Protection

P2WUC3

$29.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 500 J
  • Outlets: 2
  • Outlet type: NEMA 5-15R
  • Design: Wall Tap
  • Plug type: NEMA 5-15P
  • USB-C charge ports: 3
  • USB-C Output: 30W max
  • Volts: 125 V
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

Combining form and function, the CyberPower P2WUC3 protects electronics, and the contemporary design helps it blend into a modern home. The two side-facing outlets give the front a clean look, while the low profile contour helps it fit into tight plug-in locations and behind appliances.

As a surge suppressor, it will prevent electrical spikes from reaching your appliances and small electronics. With three USB-C ports, the P2WUC3 can conveniently charge three devices in one location. Plus, it’s backed by a One Year Limited Warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB-C Charge Ports
    Rapidly charge USB-C enabled devices such as tablets (including iPad), smartphones and other mobile devices.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics.
  • LED Indicators
    “Blue” micro-dot LED indicator confirms your equipment is powered and protected.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability .
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

2 Outlet Wall Tap Surge Protector with USB-C

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port Yes
USB Charge Port Amperage 6 Amps (Shared)
USB Charge Port Quantity 3
USB Charge Port Standard Type C
USB Charge Port Type 3 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 30 Watts
Surge Protection & Filtering
Clamping Voltage 900V (H-N)
Coax Protection RG6 None
EMI/RFI Filtration No
Maximum Surge Current 15000 A
Maximum Surge Current H-G N/A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.97 x 6.05 x 8.33 (cm)
Physical Dimensions – (WxHxD) (in) 2.35 x 2.38 x 3.28 (in)
Physical Dimensions – (WxHxD) (mm) 60 x 60 x 83 (mm)
Physical Weight (kg) 0.16
Physical Weight (lb) 0.35
Dimensions – Shipping
Shipping – Weight (kg) 0.18
Shipping – Weight (lb) 0.4
Shipping Dimensions – (WxHxD) (cm) 10.16 x 12.07 x 6.99 (cm)
Shipping Dimensions – (WxHxD) (in) 4 x 4.75 x 2.75 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 120.65 x 69.85 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL US
UL498A
UL1449
UL1310
FCC
DOE VI
CEC
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads
216 KB
960 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 P203UCW 350 J3 ft (0.9 m)2 - NEMA 5-15R $19.99
 P6WUC15 15A1799 J6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC 500 J4 ft (1.2 m)5 - NEMA 5-15R $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P403URC1 $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99