Product Overview
Combining form and function, the CyberPower P304UC3 Surge Protector protects electronics from harmful energy spikes and surges, and the contemporary design helps it blend into a modern home. As a surge suppressor, it will prevent electrical spikes from reaching your electronics and mobile devices. With three standard outlets and three USB-C ports, the P304UC3 can directly charge three USB-C enabled devices, while providing AC power to three additional electronic devices. Plus, it’s backed by a One Year Limited Warranty and a $25,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - USB-C Charge Ports
Rapidly charge USB-C enabled devices such as tablets (including iPad), smartphones and other mobile devices. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics. - Sturdy Case
Constructed of impact-resistant material for maximum durability . - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - 1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
3 Outlet Surge Protector Strip with 3 USB-C Ports
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.