Product Overview
The CyberPower GC108CEZ surge protector and charger brings you power, protection, and versatility – all in one compact unit. The GC108CEZ is equipped with 1 standard, grounded AC power outlet with 500J of surge protection, 2 USB-A charging ports with 2.4 amps of charging power and 2 USB-C charging ports rated at 15 watts maximum. With its mix of an AC outlet, USB ports, and an 8 ft long power cord, the GC108CEZ is an ideal solution for desk tops, table tops and other areas of the home or office where access to power is needed.
Features of the GC108CEZ include 1 standard outlet, metal oxide varistor (MOV) technology, 8 foot power cord, 2 USB-A and 2 USB-C charging ports, and an impact-resistant casing. This surge suppressor comes with a One Year Limited Warranty and a Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - USB Charge Ports
Rapidly charge USB-C and USB-A enabled devices such as tablets (including iPad), smartphones and other mobile devices. - 8 foot Power Cord
Helps to bring the source of power to where it is needed. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics. - Sturdy Case
Constructed of impact-resistant material for maximum durability . - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - 1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
1 Outlet Surge Protector with 2 USB-C Ports and 2 USB-A Ports
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.