Firmware

LCD PDU Firmware v1.3.2

Download
  • Use with: Switched Metered-by-Outlet PDUs
  • Updateable: Yes
Overview

Product Overview

The updated referenced models: PDU31XXX, PDU41XXX, PDU81XXX

Product Features

Keep your CyberPower Intelligent PDUs up-to-date with the most recent LCD firmware release.

Typical Applications
Specifications
Expand All
Output
USB Charge Port No
Downloads

LCD PDU Firmware v1.3.2

145 KB

LCD PDU Firmware v1.3.2

5,732 KB

LCD PDU Firmware v1.3.2

982 KB
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
 Model Description
 LCD PDU Firmware v1.3.3 LCD PDU Firmware v1.3.3 Firmware
 RMCARD205/305 Firmware v1.4.3 RMCARD205/305 Firmware v1.4.3 Firmware
 RMCARD205/305 Firmware v1.4.4 RMCARD205/305 Firmware v1.4.4 Firmware
 RMCARD400 Firmware v1.0.6 RMCARD400 Firmware v1.0.6 Firmware
 3-Phase PDU LCD Firmware v1.2.1 3-Phase PDU LCD Firmware v1.2.1 Firmware
 LCD PDU Firmware v1.3.2 LCD PDU Firmware v1.3.2 Firmware
 PDU Firmware v2.21 PDU Firmware v2.21 Firmware
 RMCARD400 Firmware v1.0.3 RMCARD400 Firmware v1.0.3 Firmware
 RMCARD400 Firmware v1.0.4 RMCARD400 Firmware v1.0.4 Firmware
 ATS LCD Firmware v1.50 Switched / Metered ATS LCD v1.50
 ATS Mainboard Firmware v1.07 ATS Mainboard Firmware v1.07
 PDU Firmware v0.98 Monitored/Switched PDU Firmware v0.98 for hardware version 1.0
 PDU LCD Firmware v1.08 Switched Metered-by-Outlet v1.08