Product Overview
The lithium PRL1500RT2UC is a Smart App Sinewave rack/tower convertible UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series has sine wave output to eliminate power gaps that can be detected by sensitive equipment and cause unexpected shutdowns.
The Smart App Sinewave PRL1500RT2UC improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast. The PRL1500RT2UC also has an innovative LCD panel that rotates 90°,and provides information on 47 different settings including UPS stats, UPS setup and control management, and testing options.
Lithium battery chemistry is a maintenance free premium battery technology with a longer lifespan and higher efficiency.
This model has built-in Cloud monitoring, and accepts the RMCARD205 network management card for remote management and control via a standard web browser or network management system.
With a $400,000 connected equipment guarantee and a five-year warranty, you can trust CyberPower’s commitment to the quality of the PRL1500RT2UC.
Product Features
- Lithium Battery
Lithium is a maintenance free premium battery technology with a longer lifespan and higher efficiency - Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Line-Interactive Topology
Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery. - Automatic Voltage Regulation (AVR)
Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations. - Sine Wave Output
Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies. - Battery Equalization Technology
Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life. - Fast Charge Technology
Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM. - Rotatable Multifunction LCD Panel
Tilts to provide a better viewing angle when the Smart App Sinewave is mounted low. Rotates 90° when placed in a tower format for horizontal viewing. Provides information on 47 different settings that include UPS status, UPS setup and control management, and testing options. - Toolless Battery Panel Access
Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - GreenPower UPS™ Bypass Design
Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup. - Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation. - PowerPanel® Business Edition Software
Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab. - ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - Five-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within five years of the purchase date. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
What's In The Box
UPS System, Faceplate, UPS User Manual, (2) Post Rack Mounting Kit, Tower Mounting Kit, Emergency Power Off Cable (gray), USB A+B Type Cable
WARNING
This product can expose you to chemicals including Styrene (ABS), Carbon black, Nickel (metallic), Vinyl chloride, Antimony oxide, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.http://www.P65Warnings.ca.gov.