Product Overview
A rack/tower convertible UPS with line interactive topology, the CyberPower Smart App Sinewave PR1500LCDRTXL2U provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR1500LCDRTXL2U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR1500LCDRTXL2U comes with a three-year warrant and a $400,000 Connected Equipment Guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
- Data Line Protection
Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
- Line Interactive Topology
Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
- Automatic Voltage Regulation (AVR)
Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
- Sine Wave Output
Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
- GreenPower UPS™ Bypass Design
Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
- EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
- PowerPanel® Business Edition Software
Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
- USB Connectivity
HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
- Rotatable Multifunction LCD Panel
Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
- Critical Load Outlets
Extend runtimes for critical devices by powering down non-critical equipment to free up battery capacity.
- Tamper-Proof Power Button
Minimizes the chance the UPS can be turned off or interfered with by accident.
- Audible Alarms
Identify when the model is running on battery power, if it is overloaded, or when the battery is low.
- Resettable Circuit Breaker
Interrupts an electric current in a circuit when the current becomes too high.
- Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation.
- Cisco Compatible
This CyberPower UPS system is a Cisco EnergyWise compliant end device.
- Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
- Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
UPS System, User’s Manual for UPS, (2) Rack Mount Brackets, Metal Stand Plate, Telephone Cable (black), Emergency Power Off Cable (gray), PowerPanel Business Software CD, (2) Serial Interface Cable (DB-9), USB A+B Type Cable, Warranty Registration Card, (4) Rubber Buffers
WARNING