Product Overview
A mini-tower UPS with line interactive topology, the CyberPower Smart App Sinewave PR3000LCDSL provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR3000LCDSL uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR3000LCDSL comes with a three-year warranty, and a $375,000 Connected Equipment Guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
- Line Interactive Topology
Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
- Automatic Voltage Regulation (AVR)
Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
- Sine Wave Output
Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
- EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
- Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. It also extends the life of the product.
- Multifunction LCD Panel
Displays immediate, detailed information about the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. Toggle status display includes information about UPS vitals: Input Voltage Level, Output Voltage Level, Automatic Voltage Regulator, Battery Capacity, Energy-Saving Bypass Mode, Runtime Estimate, Load Level, Output Frequency, On Battery, Overload, Fault Condition, Event Logging, and Silent Mode.
- Audible Alarms
Identify model overloads, low battery, and when the model is running on battery power.
- Tamper-Proof Power Button
Minimizes the chance the UPS can be accidentally turned off.
- PowerPanel® Business Edition Software
Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
- Cisco Compatible
This CyberPower UPS system is a Cisco EnergyWise compliant end device.
- ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
- Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. See warranty for details.
- Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
UPS System, User Manual, Emergency Power Off cable (gray), PowerPanel®Personal Edition Software CD, Serial interface cable (DB-9), USB A+B type cable, Function Setup Guide
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.