Product Overview
The updated referenced models: PDU31XXX, PDU41XXX, PDU71XXX, PDU81XXX, PDU34XXX, PDU44XXX, PDU74XXX, PDU84XXX
Product Features
Keep your CyberPower Intelligent PDUs up-to-date with the most recent LCD firmware release.
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
We can send e-mail notifications when we update our software or firmware. To sign up, click here »
The updated referenced models: PDU31XXX, PDU41XXX, PDU71XXX, PDU81XXX, PDU34XXX, PDU44XXX, PDU74XXX, PDU84XXX
Keep your CyberPower Intelligent PDUs up-to-date with the most recent LCD firmware release.
Output | |
---|---|
USB Charge Port | No |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
Model | Description |
---|---|
LCD PDU Firmware v1.3.3 | LCD PDU Firmware v1.3.3 Firmware |
RMCARD205/305 Firmware v1.4.3 | RMCARD205/305 Firmware v1.4.3 Firmware |
RMCARD205/305 Firmware v1.4.4 | RMCARD205/305 Firmware v1.4.4 Firmware |
RMCARD400 Firmware v1.0.6 | RMCARD400 Firmware v1.0.6 Firmware |
3-Phase PDU LCD Firmware v1.2.1 | 3-Phase PDU LCD Firmware v1.2.1 Firmware |
LCD PDU Firmware v1.3.2 | LCD PDU Firmware v1.3.2 Firmware |
PDU Firmware v2.21 | PDU Firmware v2.21 Firmware |
RMCARD400 Firmware v1.0.3 | RMCARD400 Firmware v1.0.3 Firmware |
RMCARD400 Firmware v1.0.4 | RMCARD400 Firmware v1.0.4 Firmware |
ATS LCD Firmware v1.50 | Switched / Metered ATS LCD v1.50 |
ATS Mainboard Firmware v1.07 | ATS Mainboard Firmware v1.07 |
PDU Firmware v0.98 | Monitored/Switched PDU Firmware v0.98 for hardware version 1.0 |
PDU LCD Firmware v1.08 | Switched Metered-by-Outlet v1.08 |
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.