Hardware

6AWGHW3FT

$170.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Male plug: 3-wire (ROJ)
  • Female end: 3-wire (ROJ)
  • Power cord length: 3 ft
  • Cable glands: 2
  • Warranty: 1 year
Overview

Product Overview

The CyberPower 6AWGHW3FT Power Cable Kit has a 3-foot power cord with a ROJ (remove outer jacket) on both ends to simply and quickly connect any hardwired UPS system or step-down transformer operating on 208V, 60A. This kit includes two cable glands to provide a secure fit to terminal block covers. The power cord is 10/3 AWG conductor wire and comes with a One-Year Limited Warranty.

The 6AWGHW3FT Power Cable Kit is compatible with CyberPower OL8000RT3UPDU, OL8000RT3UPDUTF, OL8KRT3UHW, OL10000RT3UPDU, OL10000RT3UPDUTF, OL10KRT3UHW and with other hardwired equipment.

Product Features
  • Cable Glands
    Secure the power cord to a terminal block cover.
  • 3-Wire (ROJ) Termination
    Allows for installation to a UPS or step-down transformer terminal block.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date.
What's In The Box

3 ft Hardwire Power Cord, 10 AWG 3-Wire to 3-Wire (ROJ), (2) Cable Glands

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Power Wires Count 3
Power Wires Gauge 6 AWG
Input
Cord Length 3 ft (0.9 m)
Input Plug Type Hardwire
Output
USB Charge Port No
Connections
Female End Hardwire
Male Plug Hardwire
Physical
Color Black
Mounting Hardware Yes
Dimensions – Shipping
Shipping – Weight (kg) 9.64
Shipping – Weight (lb) 21.25
Shipping Dimensions – (WxHxD) (cm) 15.24 x 3.18 x 44.45 (cm)
Shipping Dimensions – (WxHxD) (in) 6.0 x 1.25 x 17.5 (in)
Shipping Dimensions – (WxHxD) (mm) 152.4 x 31.75 x 444.5 (mm)
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 4 input contact closures, RJ45 Ethernet port x 2, 10 ft cable, 3 year warranty, Daisy chain x 8 maximum $159.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $489.00
 RMCARD205 Remotely manage, monitor and control UPS & ATS PDU with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Includes port fo $399.00
 ENVIROSENSOR 4 input contact closures, RJ45 Ethernet port, 10 ft cable, 3 year warranty $149.77
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.5" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $69.95
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $224.00
 CP2RAIL02 4 Post Rail Kit for UPS $75.00
 RWCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with IEEE 802.11b/g/n w $81.88
 DOORSENSOR Magnetic Door Switch 10ft - Grey, 5 year warranty $48.11
 OL8K10KRT3UTF 5000W 208V to 120V Step-down Transformer, 3U RT convertible, NEMA L6-30P input, 10ft cord, (12) NEMA 5-20R (2) NEMA L6-20R and (2) NEMA L6-30R outlets, overtemperature protection, 3-year warranty $1,759.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $95.00
 6AWGHW3FT Hardwire Power Cord, 208VAC 3ft 3-wire to 3-wire, 6 AWG, includes conduit, conduit fittings and 4x cable glands, recommended for OL8-10KVA UPS or step-down transformer having hardwire input/output ter $170.00
 RCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with RJ 45 10/100 Ethe $71.70
Runtime