Carbon™ Rack Fans

CRA11003

$171.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Fan Type: Panel mounted
  • Number of Fans: 3
  • Operating Voltage: 120 Vac
  • Air Flow: 290 CFM
  • Warranty: 2 years
Overview

Product Overview

Product Features

The CRA11003 Carbon Rack Fan improves ventilation in rack enclosures. The fan panel has (3) 120 Vac high-performance fans and a 6.5 ft power cord with NEMA 5-15P input plug. Mounting hardware is included. The CRA11003 is covered by a 2-year limited warranty.

Compatible with CyberPower Racks CR42U11001, CR24U11001, CR45U40001, CR25U40001, CR12U51001, CR9U61001, and CR6U61001.

Typical Applications
What's In The Box

Fan panel, Mounting Hardware, Quick Start Guide

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Type 120V 3U Fan Panel
Input
Nominal Input Voltage 110/120Vac
Input Frequency 50/60Hz
Plug Type NEMA 5-15P
Power Cord Length (ft) 6.5
Power Cord Length (m) 2
Power Switch Lighted On/Off
Performance
Air Flow (CFM) 290
Physical
Installation Hardware Included
Color Black
Number of Fans 3
Audible Noise at 1.5m 48 dBA
Unit Dimensions – WxHxD (in) 18.87 x 5.22 x 1.57
Unit Dimensions – WxHxD (mm) 479 x 133 x 40
Weight (lbs) 5.5
Weight (kg) 2.5
Shipping Dimensions – WxHxL (in) 2.4 x 5.7 x 19.5
Shipping Dimensions – WxHxL (mm) 60 x 145 x 495
Shipping Weight (lbs) 5.8
Shipping Weight (kg) 2.6
Certifications
Safety CE
Approvals RoHS
Warranty
Product Warranty 2 Years Limited
Downloads

CRA11003

339 KB
910 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionVoltageFans MSRP
 CRA11003 Panel Mounted Fans120 V3 $171.00
 CRA11002 Roof Mounted Fans120 V2 $107.00
 CRA11001 Roof Mounted Fans120 V6 $298.00
 CRA12003 Panel Mounted Fans208 V3 $176.00
 CRA12001 Roof Mounted Fans208 V6 $286.00
 CRA12002 Roof Mounted Fans208 V2 $105.00