Product Overview
Product Features
The CRA12003 Carbon Rack Fan improves ventilation in rack enclosures. The fan panel has (3) 208 Vac high-performance fans and a 6.5 ft power cord with IEC-320 C14 input plug. Mounting hardware is included. The CRA12003 is covered by a 2-year limited warranty.
Compatible with CyberPower Racks CR42U11001, CR24U11001, CR45U40001, CR25U40001, CR12U51001, CR9U61001, and CR6U61001.
Typical Applications
What's In The Box
Fan panel, Mounting Hardware, Quick Start Guide
WARNING
This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.