Carbon Rack Air Flow Management

CRA20001

$66.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Kit with (10) 19″ 1U blanking panels
  • Installation: Toolless mounting
  • Compatibility: Fits any square hole EIA-310 rack compliant enclosure
  • Warranty: 5 years
Overview

Product Overview

The CRA20001 is a 19" 1U blanking panel kit with 10 pieces that can fill up to 10U of rack space. Installing blanking panels in unused rack space improves cooling efficiency inside the enclosure. This optimizes airflow and prevents the recirculation of hot air. Blanking panels can be installed without tools and will fit in any square hole EIA-310 compliant rack enclosure. The CRA20001 is covered by a 5-year limited warranty.

Product Features
What's In The Box

Blanking panels

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Installation Toolless Mounting
QTY per kit 10
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.21 x 4.39 x 2.9 (cm)
Physical Dimensions – (WxHxD) (in) 18.98 x 1.73 x 1.14 (in)
Physical Dimensions – (WxHxD) (mm) 482 x 44 x 29 (mm)
Physical Weight (kg) 1.11
Physical Weight (lb) 2.45
Dimensions – Shipping
Shipping – Weight (kg) 10.77
Shipping – Weight (lb) 23.75
Shipping Dimensions – (WxHxD) (cm) 31.75 x 5.72 x 50.17 (cm)
Shipping Dimensions – (WxHxD) (in) 12.5 x 2.25 x 19.75 (in)
Shipping Dimensions – (WxHxD) (mm) 317.5 x 57.15 x 501.65 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA20001

617 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model Description MSRP
 CRA20001 Rack Air Flow Management $66.00