Carbon™ Rack Cable Management

CRA30003

$69.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: 1U 2″ deep flexible plastic duct cable manager with snap on cover
  • Compatibility: Fits any 19″ EIA-310 standard rack enclosure or open frame rack
  • Installation: Hardware included
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA30003 cable manager helps reduce cable stress and organize cable runs in any standard EIA-310 19″ rack enclosure or open frame rack. Mounting hardware is included. The CRA30003 is covered by a 5-year limited warranty.

Typical Applications
What's In The Box

Cable manager, Mounting Hardware

Specifications
Expand All
General
Type Plastic Duct Cable Manager
Physical
Rack Height 1U
Installation Hardware Included
Material Plastic and Cold Rolled Steel
Unit Dimensions – WxHxD (in) 19.00 x 1.73 x 2.40
Unit Dimensions – WxHxD (mm) 483 x 44 x 61
Weight (lbs) 1.31
Weight (kg) 0.59
Shipping Dimensions – WxHxL (in) 3.7 x 3.1 x 20.2
Shipping Dimensions – WxHxL (mm) 95 x 80 x 513
Shipping Weight (lbs) 1.8
Shipping Weight (kg) 0.8
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA30003

413 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $155.00
 CRA30007 Flex Ring0UYes $112.00
 CRA30008 Cable LadderNoneYes $251.00
 CRA30002 Metal Duct1UNo $56.00
 CRA30005 Brush Panel1UNo $38.00
 CRA30003 Flexible Duct1UNo $69.00
 CRA30004 Flex Ring1UNo $42.00
 CRA30006 Flex Ring2UNo $44.00
 CRA30009 Cable TroughNoneYes $95.00
 CRA30010 Cable TroughNoneYes $75.00