Carbon™ Rack Cable Management

CRA30007

$112.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: 6 ft vertical flexible ring cable manager
  • Installation: Toolless mounting
  • Compatibility: Fits any EIA-310 rack compliant enclosure
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA30007 helps eliminate cable stress and organize cable runs within EIA-310 compliant rack enclosures or open frame racks. It has 2 sections, each 3 ft long, to allow for flexible installation options. This model features toolless keyhole button mounting hardware for quick and easy installation. The CRA30007 is covered by a 5-year limited warranty.

Typical Applications
What's In The Box

Cable manager

Specifications
Expand All
General
Type Vertical Ring Cable Manager
Physical
Rack Height 0U / Vertical
Installation Toolless Mounting
Material Plastic and Cold Rolled Steel
Unit Dimensions – WxHxD (in) 3.45 x 34.00 x 1.91
Unit Dimensions – WxHxD (mm) 88 x 864 x 48
Weight (lbs) 3.28
Weight (kg) 1.49
Shipping Dimensions – WxHxL (in) 4.9 x 2.2 x 35.6
Shipping Dimensions – WxHxL (mm) 125 x 55 x 905
Shipping Weight (lbs) 3.7
Shipping Weight (kg) 1.7
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA30007

956 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $155.00
 CRA30007 Flex Ring0UYes $112.00
 CRA30008 Cable LadderNoneYes $251.00
 CRA30002 Metal Duct1UNo $56.00
 CRA30005 Brush Panel1UNo $38.00
 CRA30003 Flexible Duct1UNo $69.00
 CRA30004 Flex Ring1UNo $42.00
 CRA30006 Flex Ring2UNo $44.00
 CRA30009 Cable TroughNoneYes $95.00
 CRA30010 Cable TroughNoneYes $75.00