Carbon Rack Management

CRA30008

$251.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Cable ladder
  • Installation: Toolless mounting
  • Warranty: 5 years
Overview

Product Overview

The CRA30008 helps reduce cable stress and run cables securely between or within rack rows. The cable ladder has (2) 5 ft sections for flexible installation options. A grounding stud is pre-installed to provide a tie-in point to the enclosure and facility ground. The CRA30008 is covered by a 5-year limited warranty.

Note: Installation in a CyberPower CR42U11001 or CR24U11001 rack enclosure requires CRA30009 or CRA30010. No additional hardware is required to install in CyberPower CR45U40001 or CR25U40001 4-post open frame rack.

Product Features
What's In The Box

Cable ladder, Mounting Hardware, User Manual

Specifications
Expand All
Output
USB Charge Port No
Physical
Installation Hardware Included
Material Cold Rolled Steel
Dimensions
Physical Weight (kg) 7.57
Physical Weight (lb) 16.7
Dimensions – Shipping
Shipping – Weight (kg) 27.44
Shipping – Weight (lb) 60.5
Shipping Dimensions – (WxHxD) (cm) 34.93 x 8.89 x 152.4 (cm)
Shipping Dimensions – (WxHxD) (in) 13.75 x 3.5 x 60.0 (in)
Shipping Dimensions – (WxHxD) (mm) 349.25 x 88.9 x 1524.0 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA30008

506 KB

CRA30008

7.37 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $155.00
 CRA30007 Flex Ring0UYes $112.00
 CRA30008 Cable LadderNoneYes $251.00
 CRA30002 Metal Duct1UNo $56.00
 CRA30005 Brush Panel1UNo $38.00
 CRA30003 Flexible Duct1UNo $69.00
 CRA30004 Flex Ring1UNo $42.00
 CRA30006 Flex Ring2UNo $44.00
 CRA30009 Cable TroughNoneYes $95.00
 CRA30010 Cable TroughNoneYes $75.00