Carbon Rack Shelves

CRA50002

$75.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Fixed shelf cantilever
  • Material: Cold rolled steel
  • Height: 1U
  • Depth: 13″
  • Capacity: 40 lbs
  • Warranty: 5 years
Overview

Product Overview

The CRA50002 is a 1U 13" deep cantilever fixed shelf able to support up to 40 lbs of monitors and other IT equipment without rack mounts. Two shelves can be used back-to-back to create a deep shelf in a 2-post open frame rack. Required mounting hardware is included. The CRA50002 is covered by a 5-year limited warranty.

Product Features
What's In The Box

Shelf, Mounting Hardware

WARNING

Specifications
Expand All
General
Load Capacity – Static 40 lb (18.1 kg)
Output
USB Charge Port No
Physical
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.31 x 4.29 x 35.0 (cm)
Physical Dimensions – (WxHxD) (in) 19.02 x 1.69 x 13.78 (in)
Physical Dimensions – (WxHxD) (mm) 483 x 43 x 350 (mm)
Physical Weight (kg) 1.66
Physical Weight (lb) 3.66
Dimensions – Shipping
Shipping – Weight (kg) 9.19
Shipping – Weight (lb) 20.25
Shipping Dimensions – (WxHxD) (cm) 37.47 x 6.35 x 50.17 (cm)
Shipping Dimensions – (WxHxD) (in) 14.75 x 2.5 x 19.75 (in)
Shipping Dimensions – (WxHxD) (mm) 374.65 x 63.5 x 501.65 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA50002

324 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50003 Sliding Shelf1U132 lb $315.00
 CRA50005 Heavy Duty1U175 lbs $122.00
 CRA50006 Heavy Duty1U135 lb $146.00
 CRA50002 Cantilever1U40 lb $75.00
 CRA50004 Sliding Keyboard Tray1U45 lbs $230.00
 CRA50001 Cantilever2U60 lb $84.00