Carbon™ Rack Shelves

CRA50004

$230.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Sliding Keyboard Shelf
  • Material: Cold rolled steel
  • Height: 1U
  • Depth: 19.6″
  • Capacity: 45 lbs
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA50004 is a 1U 19.6″ deep sliding keyboard shelf with a capacity of 45 lbs. Compatible with models CR42U11001, CR24U11001, CR45U40001, and CR25U40001. Required mounting hardware is included. The CRA50004 is covered by a 5-year limited warranty.

What's In The Box

Shelf, Mounting Hardware

Specifications
Expand All
General
Type Keyboard Shelf
Performance
Load Capacity – Static (lbs) 45
Load Capacity – Static (kg) 20
Physical
Rack Height 1U
Installation Hardware Included
Color Black
Material Cold Rolled Steel
Adjustable Mounting Depth (in) 21.6 to 39
Adjustable Mounting Depth (mm) 550 to 990
Unit Dimensions – WxHxD (in) 19.02 x 1.73 x 19.69
Unit Dimensions – WxHxD (mm) 483 x 44 x 500
Weight (lbs) 12.7
Weight (kg) 5.8
Shipping Dimensions – WxHxL (in) 3.3 x 23.0 x 23.8
Shipping Dimensions – WxHxL (mm) 85 x 585 x 605
Shipping Weight (lbs) 14.3
Shipping Weight (kg) 6.5
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years
Downloads

CRA50004

343 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50003 Sliding Shelf1U132 lb $315.00
 CRA50005 Heavy Duty1U175 lbs $122.00
 CRA50006 Heavy Duty1U135 lb $146.00
 CRA50002 Cantilever1U40 lb $75.00
 CRA50004 Sliding Keyboard Tray1U45 lbs $230.00
 CRA50001 Cantilever2U60 lb $84.00